Knowledge Search
Download document () of 20

NJB041104

Eaton Crouse-Hinds series NJB junction box, 3-1/4 x 11 x 3-3/4" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 1" long sides, 1" short sides

General specifications

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB041104
UPC
782274131153
Product Length/Depth
3.25 in
Product Height
11 in
Product Width
3.75 in
Product Weight
3.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure type
Basic Enclosure
Enclosure size
3-1/4 x 11 x 3-3/4"
Hub size - max
1 in long sides, 1 in short sides
Material
Krydon fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.