Eaton Bussmann series Neutral link, low voltage, 200 A, AC 690 V, BS88, BS, copper
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
P110155-10
|
EAN |
5027590505161
|
UPC |
051712485357
|
Product Length/Depth |
96 mm
|
Product Height |
1.2 mm
|
Product Width |
12.7 mm
|
Product Weight |
72.7 g
|
Compliances |
CE
|