Download document () of 20

PCE-1G-02-NIC

2-Port Gigabit Ethernet PCI Express (PCIe x4) Network Interface Card (NIC), I350-T2

General specifications

Product Name
Eaton Tripp Lite series network card
Catalog Number
PCE-1G-02-NIC
Product Length/Depth
4.65 in
Product Height
4.72 in
Product Width
2.72 in
Product Weight
0.15 lb
Compliances
IEEE Certified
UKCA
FCC Compliant
RoHS
CE Marked
REACH
TAA Compliant

Product specifications

Operating temperature range
32 to 131F (0 to 55C)
Storage temperature
-40 to 158F (-40 to 70C)
Number of Ports
2
Operating Humidity
35% to 90%, non-condensing
Power Cord Jacket Type
SJT
TAA Compliance
Yes
Color
Green
Package Contents
PCE-1G-02-NIC 2-Port Gigabit Ethernet Network Card
Low-profile bracket
Quick Start Guide
System Requirements
Compatible with Windows and Linux operating systems
Requires an available PCI Express (PCIe) x4/x8/x16 slot
Product Highlights
Based on Intel I350 chipset for superior functionality in complex network applications
Adds two 1G network ports to a single four-lane PCI Express slot in a desktop PC
Compatible with Windows and Linux operating systems
Compliant with IEEE 802.ab, 802.3u, 802.3 az, 802.1Q and 802.1ad
Includes a low-profile mounting bracket for low-profile PC builds
Plug Color
White
Blue
Technology
PCIe

Export product specification