Download document () of 20

PDG2XPLKR

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG2 side right, on/off, PD2 Global, Power Defense, Frame J-K, Power Defense, For right side mount, Frame 2

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG2XPLKR
UPC
786689242176
Product Length/Depth
5.5 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.14 lb
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense
Frame
2
Mounting Method
Right
Type
Padlock hasp
Special features
PDG2 side right, on/off

Export product specification