Photo is representative
Download
Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 2-1/2"
| Product Name |
Eaton Crouse-Hinds series PPC push plug
|
| Catalog Number |
PPC 250
|
| UPC |
784564740007
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.028 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Conduit type |
Rigid/IMC
|
| Trade size |
2-1/2"
|
| Material |
Plastic
|