Eaton Wheelock PS power supply, expansion module, 8 amp, red enclosure, 120 V
Product Name |
Eaton Wheelock PS power supply
|
Catalog Number |
PS-8-EXP
|
UPC |
786697050848
|
Product Length/Depth |
5.5 in
|
Product Height |
17 in
|
Product Width |
15 in
|
Product Weight |
28.45 lb
|
Compliances |
Not Applicable
|
Type |
NAC power supply with preinstalled expansion module
|
Compliance and standards |
FM
UL |
Housing color |
Red
|
Housing material |
Steel
|
Input voltage |
8 to 33 VDC
|
Input current |
0.005 A
|
Standby and alarm current |
0.129 A
|
NAC power |
8 A
|
Output circuits |
24 VDC @ up to 3 amps per circuit
|
Inputs |
2 Class B or 2 Class A
|
Auxiliary power |
2.5 A
|
Battery size accommodation |
up to 7 amps battery
|
Diagnostics |
Up to 37 Distinguishable Diagnostic Codes available
|
Voltage |
120 V
|
NACs |
Four (4) Class B or Two (2) Class A or\ One (1) Class A and Two (2) Class B
8 Class B or 4 Class A |