Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 20A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-20A10-1P
|
| EAN |
5027590505772
|
| Product Length/Depth |
44 mm
|
| Product Height |
38 mm
|
| Product Width |
52 mm
|
| Product Weight |
12.3 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified CCC |
| Amperage Rating |
20 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
34
|
| Watt losses |
3.6 W
|
| Application |
Combiner boxes, inverters, pv wire harnesses ,Photovoltaic strings
|
| Fuse type |
PV-A10-1P
|
| Fuse indicator |
Other
|
| Fuse size |
10 x 38 mm
|
| Fitted with: |
PCB Fixing single pin
|
| Quantity |
10
|
| Suitable for |
CHPV Modular fuse holder
|