Knowledge Search
Download document () of 20

PV-250A-2XL-3B

Eaton Bussmann series photovoltaic fuses, Bolted, inverters, solar app, 250 A,1000 V

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250A-2XL-3B
EAN
5027590409766
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
250 A
Voltage rating
1000 Vdc
Interrupt rating
33 kAIC
Class
Class gPV
Pre arc (I2T)
9450

Product specifications

Application
Photovoltaic systems, inverters, solar applications
Fuse type
PV-2XL-3B
Fuse indicator
Non Indicating
Fuse size
2XL
Fitted with:
Blade with bolt holes

Export product specification