Knowledge Search
Download document () of 20

Q2135160

Eaton BECOPAD Filter Sheet, BECOPAD 350, 0.7 - 1.0 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2135160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.42 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
Kosher
ISO 9001

Product specifications

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
160 m²
Depth filter sheet type
BECOPAD 350
Retention rating
0.7 - 1.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.