Download document () of 20

QC2040

Eaton Quicklag Type QC Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,40 A,10 kAIC,Two-pole,120/240 V,Thermal-magnetic,Cable-in/cable-out,QC,Non-interchangeable

General specifications

Product Name
Eaton QC thermal magnetic circuit breaker
Catalog Number
QC2040
UPC
786679309568
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.65 lb
Certifications
CSA Certified
UL Listed

Product specifications

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
T268
Circuit breaker type
QC
Options
Non-interchangeable
Interrupt rating
10 kAIC
Connection
Cable-in/cable-out
Number of poles
Two-pole
Type
Industrial circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.