Download document () of 20

S54N11P02

EATON GENERAL PURPOSE ENCAPSULATED TRANSFORMER, ALUMINIUM, 60 HZ, 2 KVA, SINGLE PHASE, 120V, 208V, 240V, 277V, 120/240V, NEMA ST-20, 115°C RISE, NEMA 3R, FR67P, 130°C

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S54N11P02
UPC
786689817602
Product Length/Depth
6.32 in
Product Height
13.78 in
Product Width
6 in
Product Weight
43 lb
Certifications
UL Listed

Product specifications

Special features
PRIMARY VOLTAGE: 120/208/240/277
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
2 kVA
Phase
Single-phase
Primary voltage
120 V, 208 V, 240 V, 277 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
FR68P
Insulation
130°C
Volt ampere rating
2 KVA

Export product specification