Download document () of 20

SD00-SK

00# T Cover & F Cover

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
SD00-SK
EAN
5027590472531
Product Length/Depth
232 mm
Product Height
103 mm
Product Width
58 mm
Product Weight
182 g
Certifications
CE

Product specifications

Fuse size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.