Download document () of 20

SPB-160-B

Eaton SAFEPATH accessories, supervised power booster, wall, black, 160 W

General specifications

Product Name
Eaton SAFEPATH accessory
Catalog Number
SPB-160-B
UPC
786697199301
Product Length/Depth
6 in
Product Height
21 in
Product Width
16 in
Product Weight
36 lb
Compliances
Not Applicable
Certifications
UL

Product specifications

Mounting Method
Wall
Housing color
Black
Housing material
Steel
Standby current
Standby: 120mA, per amplifier board/alarm: 9 amps, per amplifier board
Compliance and standards
UL
CSFM
MEA

Export product specification