Download document () of 20

SPBX-160

Eaton SAFEPATH accessories, SPB-80/4 and SPB-160 replacement motherboard

General specifications

Product Name
Eaton SAFEPATH accessory
Catalog Number
SPBX-160
UPC
786697199103
Product Length/Depth
2 in
Product Height
8 in
Product Width
13 in
Product Weight
2.23 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

Product specifications

Housing material
Plastic

Export product specification