Download document () of 20
To be discontinued

SRH48UWDPWD8

SmartRack 48U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers - White

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRH48UWDPWD8
Product Length/Depth
49.15 in
Product Height
90.16 in
Product Width
31.5 in
Product Weight
528 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416

Product specifications

Color
White
Load capacity (dynamic)
3500 lb
Load capacity (static)
5000 lb
Material
Steel
Number of rack units
48U
Package contents
  • SRH48UWDPWD8 48U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Product Highlights
Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
2.5 mm thick steel frame includes extra welds and gussets for greater strength
White powder-coated finish makes it easier to see ports and cables inside
46 in. depth designed to accommodate AI servers and other larger equipment
Extra wide to allow side channels for accessory mounting, cable routing and airflow
Load capacity
5000 lb
Casters
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.