Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 1"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
T37
|
UPC |
782274627007
|
Product Length/Depth |
7.25 in
|
Product Height |
3 in
|
Product Width |
2.25 in
|
Product Weight |
2.35 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
T
|
Trade size |
1"
|
Material |
Feraloy iron alloy
|