Knowledge Search
Download document () of 20

TECK200 16

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 2.50-2.75", General purpose, 2" NPT, Armor range min/max: 2.39-2.66"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK200 16
UPC
782274116815
Product Length/Depth
4.87 in
Product Height
4.4 in
Product Width
4.4 in
Product Weight
2.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Aluminum
Thread Size
2"
Thread type
NPT
Armor (min/max)
2.39-2.66"
Outer sheath (min/max)
2.50-2.75"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.