Download document () of 20

TI600

Eaton Bussmann series high speed trip indicator, 600V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI600
EAN
5027590024754
UPC
051712562560
Product Length/Depth
48 mm
Product Height
6 mm
Product Width
29 mm
Product Weight
5 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Product specifications

Interrupt rating
100 kAIC
Fuse indicator
With Indicator
Fuse shape
Cylindrical
Mounting method
Parallel
Voltage rating
600 V
Pre arc (I2T)
23
Size
6.4 x 38 mm
Application
EC- and MC- trip indicator kits

Export product specification