Eaton Bussmann series low voltage british standard fuse, 400A, AC 660 V, DC 460 V, V88/C1, 60 x 211 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TM400
|
EAN |
5996516026588
|
UPC |
051712485289
|
Product Length/Depth |
212 mm
|
Product Height |
60 mm
|
Product Width |
60 mm
|
Product Weight |
787 g
|
Certifications |
Not Applicable
|
Amperage Rating |
400 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Application |
general industrial applications
|
Fuse type |
TM
|
Fuse size |
BS88/C1
|
Fitted with: |
Centre bolted tags
|
Connection |
133/184 mm fixing centre
|
Suitable for |
RS400 Red spot fuse holder
|