Knowledge Search
Download document () of 20

TMC7247

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Aluminum, Outer sheath: 1.99-2.72", General purpose, 2-1/2" NPT, Armor range: 1.93-2.47"

General specifications

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC7247
UPC
782274414614
Product Length/Depth
6.19 in
Product Height
4 in
Product Width
4 in
Product Weight
3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Aluminum
Thread Size
2-1/2"
Thread type
NPT
Armor (min/max)
1.93-2.47"
Outer sheath (min/max)
1.99-2.72"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.