Download document () of 20

U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

General specifications

Product Name
Eaton Tripp Lite series memory card reader
Catalog Number
U352-000-MD-AL
UPC
037332190505
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
4.9 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Color
Silver
White
Product Highlights
Backward compatible with previous USB generations
No software, drivers or external power supply required
Fits easily into pocket, backpack, briefcase or laptop bag
Compatible with all USB-enabled operating systems
Supports USB 3.0 data transfer rates up to 5 Gbps
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
SD (FEMALE)
SideB Connector2
MICRO SD (FEMALE)
SideB Connector3
CF (FEMALE)
SD (FEMALE)
Cable Length
Up to 4ft (up to 1M)
Connector
USB-C
HDMI

Export product specification