USB-C Adapter, Dual Display - 4K 60 Hz DisplayPort, 8K, HDR, 4:4:4, HDCP 2.2, DP 1.4 Alt Mode, Black
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U444-2DP-MST4K6
|
| UPC |
037332263780
|
| Product Length/Depth |
1.97 in
|
| Product Height |
0.45 in
|
| Product Width |
2.17 in
|
| Product Weight |
0.09 lb
|
| Compliances |
FCC Compliant
REACH RoHS CE Marked |
| Certifications |
EN 55032
IEC/EN 63000 EN 55035 |
| Type |
USB-C to DisplayPort Multi-Port Adapter
|
| Audio Specification |
7.1 Channel Surround Sound
|
| Audio Ports |
DISPLAYPORT (FEMALE)
Supports pass-through audio function via dual DisplayPort outputs |
| Device Compatibility |
Projector
Laptop Chromebook Monitor/HDTV |
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Audio Input |
USB-C
|
| Color |
Black
|
| Audio Output |
DisplayPort
|
| Material |
PC, ABS, TPE
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Extended Mode
Bus Powered Mirror Mode MST Support HDR Support 3D Video Supported |
| USB Specification |
USB 3.1 Gen 2 (up to 10 Gbps)
|
| Cable Jacket Material |
TPE
|
| Color Depth |
48-bit Deep color
|
| Product Highlights |
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Plays 4K video on 2 displays simultaneously for multitasking and increasing productivity Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode Plays 8K video on one connected display for brilliant digital signage and presentations Plug-and-play operation with no software required for easy, immediate installation |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:0
4:4:4 4:2:2 |
| HDCP Specification |
2.2
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
DISPLAYPORT (FEMALE)
|
| SideB Connector3 |
DISPLAYPORT (FEMALE)
|
| Displayport Specification |
1.4
|
| Host Connector |
USB C (MALE)
|
| Technology |
DisplayPort
USB 3.x |
| Video Ports Details |
|
| Supported Resolution |
7680 x 4320 (8K)
1280x720 (720p) 1920x1080 (1080p) 3840x2160 (4K) |
| Number of Displays |
2
|
| Number of Monitors Supported |
2
|
| Cable Outer Diameter (OD) |
4.3mm
|
| Max Supported Video Resolution |
7860 x 4320 (8K) @ 30Hz
|
| LED Indicators |
N/A
|
| Operating Temperature Range |
32° to 115°F (0° to 46°C)
|
| Resolutions Supported |
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Video Input |
USB C (MALE)
|
| Video Output |
DISPLAYPORT (FEMALE)
|
| Video Ports |
DISPLAYPORT (FEMALE)
|
| Number of Ports |
2
|
| Max Resolution |
8K/30
|