Photo is representative
Download
Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Steel, 1-1/2"
Product Name |
Eaton Crouse-Hinds series UNF union
|
Catalog Number |
UNF505
|
UPC |
782274644301
|
Product Length/Depth |
2.75 in
|
Product Height |
3.06 in
|
Product Width |
3.06 in
|
Product Weight |
1.7 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Female
|
Material |
Steel
|
Trade size |
1-1/2"
|