Download document () of 20

UT020AD

Metal shrink boot adaptor for UTO Series, size 20; UT020AD

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT020AD
Product Length/Depth
27 mm
Product Height
36.5 mm
Product Width
36.5 mm
Product Weight
6 g

Product specifications

Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Shrink Boot Adapter
Shell size
20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.