Download document () of 20

UT06102W2SH02

Female plug IP68/69K, 96 h salt spray; UT06102W2SH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06102W2SH02
Product Length/Depth
25.3 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
14.9 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
20 A UL
25 A IEC
Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
Environmental resistance
Vibrations level 2g per NFF61030
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
Shock resistance 30g, 18ms per NFF61030
Resistant against basic bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Test current
18 A CSA
20 A UL
25 A IEC
Test voltage
200 V IEC
500 V CSA
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2W2
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #12
2
Number of cavity #20
2
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.