Download document () of 20
Discontinued

UT07GN104PWH01

Male jam nut receptacle with single wire backshell, IP67, 96 h salt spray, keying W; UT07GN104PWH01

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07GN104PWH01
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
13 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
REACH
Fire & Smoke
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
Flammability rating UL94 V0
Environmental resistance
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Resistant against basic bath
Resistant against acid bath
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Test current
10 A UL
7 A CSA
13 A IEC
Test voltage
500 V CSA
150 V IEC
500 V UL
Backshell angle
Straight
Backshell type
Single wire Backshell
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
4
Plating
Nickel
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.