Download document () of 20

UT0S12JCSL

Shielded short metal cable gland with large strain relief nut, size 12; UT0S12JCSL

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S12JCSL

Product specifications

Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
12
Cable diameter - max
12.5 mm
Cable diameter - min
8 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.