Download document () of 20

UT0W01419SH6

Female square flange receptacle IP68/69K, 96 h salt spray; UT0W01419SH6

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W01419SH6
Product Length/Depth
25.2 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
23.9 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
5 A UL
5 A IEC
Fitted with:
Shielding
Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
REACH
RoHS
Environmental resistance
Resistant against oil
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
5 A IEC
4 A CSA
5 A UL
Test voltage
250 V UL
40 V IEC
250 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
19
Plating
Nickel
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
19
Number of cavity #20
19
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.