Female square flange receptacle, IP65, packed by 100 pcs; UTG02448SHB
Product Name |
Eaton Souriau UTG series metal and plastic connector for heavy use
|
Catalog Number |
UTG02448SHB
|
Product Length/Depth |
30.4 mm
|
Product Height |
42.9 mm
|
Product Width |
42.9 mm
|
Product Weight |
35 g
|
Fitted with: |
Last mate first break capability(optional)
First mate last break capability(optional) |
Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP65
|
Insert material |
Polyamide
|
Layout |
48
|
Shell material |
Metal & Plastic
|
Shell size |
24
|
Mating cycles |
500
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
48
|
Number of cavity #16 |
48
|
Salt spray |
48 hour
|