Male plug, IP65; UTG62235PN
| Product Name |
Eaton Souriau UTG series metal and plastic connector for heavy use
|
| Catalog Number |
UTG62235PN
|
| Product Length/Depth |
31.8 mm
|
| Product Height |
47 mm
|
| Product Width |
47 mm
|
| Product Weight |
48 g
|
| Fitted with: |
Last mate first break capability(optional)
First mate last break capability(optional) |
| Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 |
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector type |
Plug
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP65
|
| Insert material |
Polyamide
|
| Layout |
35
|
| Plating |
Nickel
|
| Plug type |
Straight Plug
|
| Shell material |
Metal & Plastic
|
| Shell size |
22
|
| Mating cycles |
500
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
35
|
| Number of cavity #16 |
35
|
| Salt spray |
48 hour
|