Download document () of 20

UTGX6JC1210PW

Plug, with cable gland backshell, for 10 male contacts, IP68/69K, keying W; UTGX6JC1210PW

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX6JC1210PW
Product Length/Depth
66.7 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
37 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.