Download document () of 20

UTL12DCG

IP67 dustcap for size 12 receptacle; UTL12DCG

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL12DCG
Product Length/Depth
120 mm
Product Height
31 mm
Product Width
32.8 mm
Product Weight
10 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Environmental resistance
Resistant against acid bath
Resistant against mineral oil
Resistant against gasoline
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Coupling type
Push-Pull
Degree of protection
IP67
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.