Download document () of 20

UTL14JC

Backshell for UTL plug size 14; UTL14JC

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL14JC
Product Length/Depth
40 mm
Product Height
37 mm
Product Width
29 mm
Product Weight
20 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Resistant against gasoline
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Backshell angle
Straight
Backshell type
Sealing Gland
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
14
Cable diameter - max
17 mm
Cable diameter - min
9 mm
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.