Download document () of 20

UTL7102G1W3P03

Male jam nut receptacle, 2G1W3 layout; UTL7102G1W3P03

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL7102G1W3P03
Product Length/Depth
28.6 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
17 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against mineral oil
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against acid bath
Resistant against gasoline
Test current
16 A UL16 A IEC
Test voltage
500 V IEC
600 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #16
3
Number of cavity #20
3
Nut material
Plastic
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.