Download document () of 20

UTL7102G1W3S03

Female jam nut receptacle, 2G1W3 layout; UTL7102G1W3S03

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL7102G1W3S03
Product Length/Depth
28.6 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
17 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A UL
16 A IEC
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against acid bath
Resistant against mineral oil
Resistant against gasoline
Test current
16 A UL16 A IEC
Test voltage
500 V IEC
600 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #16
3
Number of cavity #20
3
Nut material
Plastic
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.