Sealing cap, size 14, for UTS receptacle; UTS14DCG
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS14DCG
|
| Product Length/Depth |
146.5 mm
|
| Product Height |
34.6 mm
|
| Product Width |
34.6 mm
|
| Product Weight |
13 g
|
| Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
| Shell size |
14
|