Plastic plug, without backshell, for 3 male contacts, IP68/69K; UTS6103P
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS6103P
|
Product Length/Depth |
33 mm
|
Product Height |
26.7 mm
|
Product Width |
26.7 mm
|
Product Weight |
9.3 g
|
Compliances |
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details) IEC 61984 (please contact us for more details) |
Current rating |
16 A IEC
10 A UL |
Fitted with: |
Last mate first break capability(optional)
Layout with ground cavity First mate last break capability |
Environmental conditions |
Fire & Smoke
RoHS Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 Flammability rating UL94 V0 REACH |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil Resistant against gasoline Resistant against basic bath UV resistant, no degradation after 5 years of exposure in natural environment Resistant against acid bath Resistant against oil |
Test current |
10 A UL
7 A CSA 16 A IEC |
Test voltage |
300 V IEC
500 V CSA 500 V UL |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
3
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
10
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
3
|
Number of cavity #16 |
3
|
Salt spray |
500 hour
|