Download document () of 20

UTS6FC12E2S

Plastic plug, with conduit adapter, with 2 female solder contacts, IP68/69K in unmated conditions; UTS6FC12E2S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC12E2S
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
24.5 g
Compliances
UL 1977 (please contact us for more details)
ROHS exemption 6.c
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
13 A UL
16 A IEC
Environmental conditions
REACH
Flammability rating UL94 HB
RoHS
Environmental resistance
Resistant against basic bath
Resistant against gasoline
Resistant against acid bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Test current
13 A CSA
13 A UL
16 A IEC
Test voltage
150 V IEC
600 V UL
600 V CSA
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
2
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
2
Number of cavity #16
2
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.