Yellow coding ring, size 12, for UTS receptacle; UTS712CCRY
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS712CCRY
|
Product Length/Depth |
1 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
1 g
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
Shell size |
12
|