Yellow coding ring, size 14, for UTS receptacle; UTS714CCRY
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS714CCRY
|
Product Length/Depth |
1 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
1 g
|
Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
Shell size |
14
|