Knowledge Search
Download document () of 20

WLRS2

Eaton Crouse-Hinds series WLRS wet location cover, Copper-free aluminum, Vertical, 1-1/2", Gasket, Single spring door cover, for NEMA configuration round receptacles

General specifications

Product Name
Eaton Crouse-Hinds series WLRS wet location cover
Catalog Number
WLRS2
UPC
782274128047
Product Length/Depth
2.91 in
Product Height
4.44 in
Product Width
1.13 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Single spring door cover, for NEMA configuration round receptacles
Mounting direction
Vertical
Opening diameter
1-1/2"
Material
Copper-free aluminum
Special features
Gasket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.