Download document () of 20

XTSRE10B44TD

Eaton XT IEC contactor, 24 Vdc, 4NO-4NC, Frame B, 45mm, 50-60 Hz, Three-pole, Size K, 380-415V, Freedom, Safety contactor relay

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSRE10B44TD
UPC
786689042851
Product Length/Depth
13.97 cm
Product Height
4.83 cm
Product Width
7.87 cm
Product Weight
0.305 kg
Certifications
UL Listed
CSA Certified

Product specifications

Number of poles
Three-pole
Type
Safety contactor relay
Frequency rating
50-60 Hz
Frame size
45 mm
Size
Size K
Auxiliary contacts
None
Coil voltage
24 Vdc
Contact configuration
4 NO, 4 NC
Frame
Freedom
Series
Freedom
Rated operational current
380-415 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.