Download document () of 20

ZPCB2252-MSL

Legacy Brand, Addressable, Control Panels, Spare Part, EN54 Systems, Loop Mimic, LED PCB, Slave

General specifications

Product Name
Eaton Addressable loop mimic PCB Unit
Catalog Number
ZPCB2252-MSL
EAN
5018986775664
Product Length/Depth
140 mm
Product Height
16 mm
Product Width
290 mm
Product Weight
0.262 kg
Compliances
EN

Design

Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.