Eaton’s high power TVS Diode provide reliable overvoltage protection with very fast response times, low clamping voltage and high peak current capability in a host of electronic equipment. They are available in surface mount and radial or through-hole footprints and utilize silicon avalanche technology for excellent protection against damaging transient surges, from ESD to lightning strikes. The product line has up to 5 kW of peak power dissipation on 10/1000 µs waveforms and 3.5 kA peak current on 8/20 µs waveforms for surface mount packages. The through-hole product family can suppress up to 15 kW peak power on 10/1000 µs waveform and 10 kA peak current on 8/20 µs waveforms.
10BJ: 1000 W Transient voltage suppressor, SMB package, Uni and Bi-polar
15BJ: 1500 W Transient voltage suppressor, SMBF package, Uni and Bi-polar
15KP: 15000 W Transient voltage suppressor, R-6/P-600 axial lead package, Uni and Bi-polar
5-0SMDJ: 5000 W Transient voltage suppressor, SMC package, Uni and Bi-polar
AK10: 10,000 A Transient voltage suppressor, through-hole package, bi-polar
AK1: 1000 A Transient voltage suppressor, Through-hole package, Bi-polar
AK6: 6000 A Transient voltage suppressor, Through-hole package, Bi-polar
P4SMA: 400 W Transient voltage suppressor, SMA package, Uni and Bi-polar
P6SMB: 600 W Transient voltage suppressor, SMB package, Uni and Bi-polar
SMAJ: 400 W Transient voltage suppressor, SMA package, Uni and Bi-polar
SMBJ: 600 W Transient voltage suppressor, SMB package, Uni and Bi-polar
SMCJ: 1500 W Transient voltage suppressor, SMC package, Uni and Bi-polar
SMCPxxxSC: Thyristor, SMB package, Uni and Bi-polar
SMDJ: 3000 W Transient voltage suppressor, SMC package, Uni and Bi-polar
SMF: 200 W Transient voltage suppressor, SOD-123FL package, Uni and Bi-polar
SMTJ: 3500 A Transient voltage suppressor, SMT-4 package, Bi-polar
検索 "" 一致する資料または製品はありません。
イートンによるサポート
Technical support