ナレッジ検索
資料をダウンロードする () の 20
We make what matters work*

BECOPAD

Eaton's BECOPAD premium depth filter sheets are made of cellulose, characterized by high-purity, strength and performance for excellent color and flavor fidelity, which even for microbial removal does not require mineral components. BECOPAD depth filter sheets offer exceptionally high chemical resistance both in alkaline and acidic applications.

Filter Material
High-purity cellulose
Application
Coarse, clarifying and fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

主要機能

  • Without the addition of mineral components, therefore low ion content
  • Up to 20% higher performance due to maximum backwash capability
  • Very good chemical and mechanical resistance
  • Low charge-related adsorption
  • Water required for pre-flushing and regenerating reduced by up to 50%
  • Drip losses reduced by up to 99%
  • Virtually no ash content
  • Biodegradable

Applications:

  • Activated carbon removal
  • Catalyst removal
  • Purification of industrial enzymes
  • Filtration processes in the production of chemicals and solvents
  • Clarification of varnishes and resins
  • Particle and precipitate removal from cosmetic products as well as from flavors and fragrances
  • From coarse filtration to microbial removal in beverages

Industries:

  • Wine
  • Beer
  • Fruit juice
  • Spirits
  • Food
  • Fine chemicals
  • Specialty chemicals
  • Biotechnology
  • Pharmaceuticals
  • Cosmetics
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする

Specifications

Type Article number Nominal retention rate
µm
Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECOPAD 115C Q2C11 0.1 – 0.2

0.16  (4.1)

< 1

> 21.8  (150)

0.6 (26)
BECOPAD 120 Q2112 0.1 – 0.3

0.15  (3.9)

< 1

> 21.8  (150)

1.3 (54)
BECOPAD 170 Q2117 0.2 – 0.4

0.15  (3.9)

< 1

> 21.8  (150)

1.9 (77)
BECOPAD 220 Q2122 0.3 – 0.5

0.15  (3.9)

< 1

> 21.8  (150)

2.5(100)
BECOPAD 270 Q2127 0.5 – 0.7

0.15  (3.9)

< 1

> 21.8  (150)

3.3 (135)
BECOPAD 350 Q2135 0.7 – 1.0

0.15  (3.9)

< 1

> 21.8  (150)

3.9 (160)
BECOPAD 450 Q2145 1.0 – 2.0

0.15  (3.9)

< 1

> 21.8  (150)

7.4 (300)
BECOPAD 550 Q2155 2.0 – 3.0

0.15  (3.9)

< 1

> 21.8  (150)

14.0 (570)
BECOPAD 580 Q2158 8.0 – 10.0

0.15  (3.9)

< 1

> 21.8  (150)

87.6 (3571)
ダウンロードリンク
X
Download Close