ナレッジ検索
資料をダウンロードする () の 20
We make what matters work*
Filter bags

SENTINEL

SENTINEL filter bags comply with the industry standard of a bypass-free filter bag construction. They are available in polypropylene and polyester.

Material
Needle felt or mesh
Efficiency
Nominal
Capacity
Standard

主要機能

  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • Material is free from silicone and crater-forming substances
  • Special surface treatment significantly reduces fiber release
  • Stable and flexible welded seams that adapt to the restrainer basket
  • The handles in the ring make replacing the filter bag quick and easy
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key SENTINEL Applications

  • Paints and varnishes
  • Inks
  • Chemicals
  • Process water

    仕様

    違いを強調する
    相違点のみを表示
    空白の要素を非表示にする

    SPECIFICATIONS

    Materials Needle felt polypropylene or polyester
     
    Seal rings Welded polypropylene or polyester SENTINEL seal ring
     
    Retention ratings 1, 5, 10, 25, 50, 100, 200 µm
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
    03: Ø 4 x 9” L (100 x 230 mm)
    04: Ø 4 x 15” L (100 x 380 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
    03: 0.9 ft² (0.08 m²)
    04: 1.7 ft² (0.16 m²)
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 302 °F (150 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 88 GPM (20 m³/h)
    02: 176 GPM (40 m³/h)
    03: 26 GPM (6 m³/h)
    04: 53 GPM (12 m³/h)
     
    ダウンロードリンク
    X
    Download Close