資料をダウンロードする () の 20
We make what matters work*

Pipe Straps

Eaton B-Line series pipe straps are designed to support pipe.  The pipe straps are available in a variety of sizes, material and finishes. To view the full line of pipe straps, view or download the pipe hanger catalog. 

B2400 series pipe straps

The B2400 series pipe straps are designed to support pipe from channel strut. The straps are available in steel material with an electro-galvanized finish to use with 1/2" (15mm) to 24" (600mm) pipe sizes.

standard-pipe-strap-b2400.jpg

B3180 series standard pipe straps

The B3180 series pipe straps are available for use with 1/2" (15mm) through 8" (200mm) pipe sizes. Made of steel, these durable straps are ideal for wall or ceiling pipe supports.
 

extended-leg-pipe-strap-b3180.jpg
仕様

B2400 - Standard Pipe Strap

b2400-pipe-hangers-supports-ph-16.jpg

Size Range: 1/2" (15mm) thru 24" (600mm) pipe

Material: Steel

Function: Designed for supporting pipe runs from strut supports.

Approvals: Underwriters Laboratories Listed for B2400-3/4" thru B2400-8" for Design Load 1 only. Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.

Finish: Electro-Galvanized. Contact customer service for alternative finishes and materials.

Order By: Part number, pipe size and finish

Note: Ductile iron sizes available.
Special “B” dimensions available on request, consult factory.

B3180 - Standard Pipe Strap

b3180-pipe-hangers-supports-ph-16.jpg

Size Range: 1/2" (15mm) thru 8" (200mm) pipe

Material: Steel

Function: Recommended for supporting pipe with fittings vertically or horizontally to walls or ceiling.

Approvals: Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.

Finish: Plain

Note: Available in Electro-Galvanized and HDG finish or Stainless Steel materials.

Order By: Part number, pipe size and material/finish

ダウンロードリンク
X
Download Close