The Fulleon Key Switch Call Point is for operation in secure locations where restricted access is required to activate a fire system. It is suitable for low voltage DC applications or up to 250V ac.
Surface-mounted with the supplied backbox, the unit can also be flush-mounted with a standard single gang backbox. It features a secure and convenient fixing clip to ensure no user can easily tamper with the device.
Available with two or three positions and in a weatherproof version for outdoor use, it can also be requested in a variety of colours including yellow on request for specific applications such as gas release.
*(IHS Markit, 2018).
| Keyswitch 2 Way (Including Back Box), Yellow, CXK/2/Y/BB | 4942110FULL-0036 |
| Keyswitch 2 Way (Including Back Box), Red, CXK/2/R/BB4T | 4942010FUL-0047 |
| Voltage: | 9 - 30Vdc 230Vac |
| Current: | 10A @ 24Vac 2A @ 230Vac |
| Temperature: | -10°C to +55°C -25°C to +70°C (WP) |
| Protection: | IP24D |
| Construction: | ABS |
| Weight: | 0.19Kg 0.29Kg (WP) |
| Colour: | Red Other colours available - Minimum order required |
| Configuration: | 2 or 3 position key 1 - NO Contact 1 - NC Contact |
| Operating Method: | Key - removable |