Download document () of 20
Back-up power (UPS)

Eaton 9395X UPS

Eaton 9395X UPS, the latest addition to our 9395 UPS family which is now delivering 15 GVA of safe, reliable power across the world, with the largest single installation consisting of a total of 930 units, continues our legacy of proven power protection through innovation. The new Eaton 9395X UPS uses silicon carbide technology to achieve a market-leading footprint & efficiency with exceptional power density, leaving more space for your revenue-generating IT equipment. Eaton 9395X beyond product also unlocks the benefits of new world-class manufacturing process and easy-to-commission design, reducing leading time from order placement to starting up your critical load protection.

TOPOLOGY
Online
POWER RATING
1.0 to 1.7 MVA
ONLINE EFFICIENCY
Above 97,5 %

Ease of deployment

  • Faster manufacturing due to ready-built sub-assemblies
  • Simplified installation with inter-cabinet busbar design
  • Plug-in self-configuring power modules
  • One-click configuration of large systems

Easy maintenance

  • More reliable self-monitoring system
  • Less need for scheduled maintenance checks
  • Safe maintenance while keeping loads protected
  • System status information provided

Compact footprint

  • Occupies up to 30 % less floorspace, leaving more room for revenue-generating IT equipment
  • Top exhaust, no rear required help integration with switchgear, saves space along with installation cost
  • SiC (Silicon Carbide) brings unparallel power density and market leading energy efficiency
Eaton Visual Design 9395X PFP
Eaton Visual Design 9395X

Substantial savings with the Eaton 9395X UPS

You can save up to $250,000 over 10 years by reducing operating expenses, save through planned and timely maintenance and maximising revenue generating space. We are offering a number of technologies to further improve energy efficiency and reducing operating costs such as EnergyAware, Energy Saver System (ESS) and Easy Capacity Test (ECT).
Eaton Visual Design 9395x PFP Intelligent

Built for resiliency

We put cybersecurity to the core of our “secure by design” philosophy. Eaton 9395X UPS is built with this philosophy and proven expertise of Power Xpert 9395P UPS. Cybersecurity is embedded in all Eaton’s Intelligent Power products and platforms that we bring to market. With this understanding, Eaton Cyber Secured Monitoring offers faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Future-ready

As an Eaton EnergyAware UPS, the 9395X offers grid-interactive capabilities supported by lithium-ion batteries, allowing data centers to be at the forefront of the transition to more sustainable energy production – and all this in a fail-safe and controlled way, prioritising critical load protection at all times.. The built-in intelligent features and the connection to our Brightlayer suite empower you to take advantage of data insights to monitor, manage and optimise energy use as well as to fix issues as they happen – or to prevent them entirely.

Sustainability

With the exceptional Eaton 9395X UPS, you can reduce over 300 tonnes CO2 during 10 years. Thanks to its compact footprint, we are using less materials during its production. EnergyAware solution contributes your renewable production in the grid.

Global solutions for global customers

The Eaton 9395X UPS builds on a proven, widely accepted design that has been successfully installed by customers around the world. Thanks to the use of a uniform platform, this global product offering can be tailored to your needs, no matter where you are located. In fact, the 9395 UPS product family is now delivering 15 GVA of safe, reliable power across the world, with the largest single installation consisting of a total of 930 units.
Specifications

Technical Specification

Topology

Online

Power rating 900 - 1700 kW
Voltage  400 V 4-wire or 480 V 3-wire
Efficiency Up to 97.5 % efficiency in double-conversion
99 % efficiency in ESS mode
Parallel capability 4 UPS units maximum for distributed bypass
Voltage range +10 % / -15 %
Download Links
X
Download Close

Need product support?

Support from Eaton

Need technical support?

Phone: +254 20 2719230