Download document () of 20
Back-up power (UPS)

Eaton 93PX UPS

Eaton's first rack mounted 3 phase online UPS in EMEA, the new Eaton 93PX 15 kVA-20 kVA UPS provides stable power for critical IT infrastructure, industrial, manufacturing and medical devices. 

It offers high efficiency, compact footprint, lower TCO, cybersecurity, and Eaton Cyber Secured Monitoring. Eaton 93PX UPS has robustness in design for harsh environments or applications outside of a comms rooms.

TOPOLOGY
Online
POWER RATING
15 kVA to 20 kVA
ONLINE EFFICIENCY
Above 96 %

At Eaton, sustainability is at the core of our mission. Among the development of environmentally friendly technologies, Eaton improved its commitment to focus on efficiency when designing solutions.

As a signatory of the new UPS Code of Conduct Eaton is proud to announce that the 93PX, 91PS, 93PS, 93PM, 93PM G2, 93E G2, 9395P, 5P, 5PX, 9PX ranges are Elite class UPS, providing the highest level of energy efficiency.

Eaton is glad to be one of the pioneers and prove its commitment to a smart, secure, sustainable world.

Compact and flexible

Power modules of Eaton 93PX UPS uses only 3U rack space. Eaton 93PX UPS can be easily deployed as a rack mount or free standing (tower) unit. Its large and colored touch screen rotates automatically thanks to its built-in gravity sensor.

Eaton 93PX UPS allows parallel operation for redundancy and expanded power rating. It powers more servers than similar UPSs with equivalent VA ratings with lower power factors thanks to unity power factor.

Resilient

Our first rack mounted three-phase UPS can endure harsh environmental factors such as operation temperature up to 50 °C, up to 4000 m operation altitude and up to 10 min at 125% rated load line mode overload capacity.

Secure by Design

We put cybersecurity to the core of our “secure by design” philosophy. Cybersecurity is embedded in all Eaton’s Intelligent Power products and platforms that we bring to market.

Eaton Cyber Secured Monitoring

System is 24/7 monitored by an Eaton Expert. Faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Decrease Your Total Cost of Ownership

Eaton 93PX UPS helps you to save more than 850 € annually in operating expanses with its outstanding efficiency. You can also double your savings up to 10 000 € in 5 years by utilizing ESS mode. It reduces energy usage and CO2 emissions to save costs on power and cooling.

Intelligent Power Manager (IPM)

Intelligent power manager of Eaton 93PX UPS is compatible with all major virtualization softwares. With the help of the in-built intelligent features and the link to our Brightlayer suite, you can monitor, control, and optimize your energy use as well as address problems as they arise or completely prevent them.

Connectivity cards available for Eaton 93PX UPS:

Specifications
Highlight differences
Show only differences
Hide blank features

Technical Specification

Topology

Online

Power rating 15 - 20 kVA
Phases in / out 1:1, 3:3, 3:1
Rated input and output voltage  1 phase 220 / 230 / 240 V; 3 phase 380 / 400 / 415 V
Efficiency Online mode up to 96 %
ECO or ESS mode up to 98.8 %
Parallel mode Maximum 3 (60 kVA)
Voltage 1 phase 220 / 230 / 240 V; 3 phase 380 / 400 / 415 V